8-pin (RSE) package image

TPD6E004RSER ACTIVE

6 channel 1.6-pF, 5.5-V, 8-kV ESD protection diode for High Speed Interfaces

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RSE) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD6E004

  • ESD protection exceeds JESD:
    • ±15-kV human-body model (HBM)
    • ±8-kV IEC 61000-4-2 contact discharge
    • ±12-kV IEC 61000-4-2 air-gap discharge
  • Low 1.6-pF I/O capacitance
  • 0.9-V to 5.5-V supply-voltage range
  • 6-channel device
  • Space-saving UQFN (RSE) package

Description for the TPD6E004

The TPD6E004 device is a low-capacitance, ±15-kV ESD protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steers ESD current pulses to V CC or GND. The TPD6E004 protects against ESD pulses up to ±15-kV human-body model (HBM), ±8-kV contact ESD, and ±12-kV air-gap ESD as specified in IEC 61000-4-2. This device has a typical 1.6-pF capacitance per channel, making it an excellent choice for use in high-speed data I/O interfaces.

The TPD6E004 device is available in the RSE package and is specified for –40°C to +85°C operation.

The TPD6E004 device is a 6-channel ESD structure designed for USB, Ethernet, and FireWire applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more