100-pin (PZT) package image

TSB82AF15TPZTEP ACTIVE

Enhanced product PCI EXPRESS®-based IEEE 1394b OHCI host controller

Same as: V62/19608-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PZT) | 100
Operating temperature range (°C) -40 to 110
Package qty | Carrier 90 | EIAJ TRAY (10+1)

Features for the TSB82AF15-EP

  • PCI Express™ based 1394b Open Host Controller Interface (OHCI) link layer controller
    • TQFP package simplifies board routing and eases board inspection
    • Stand-alone link layer controller provides flexibility to interface with a 1394b s400 or a 1394b s800 physical layer controller
  • Fully compliant with 1394 OHCI specification, revision 1.1 and revision 1.2 draft
  • Compliant with PCI Express™ (PCIe) base specification, revision 1.1. See Section 11.1
  • Fully supports provisions of IEEE Std P1394b-2002, IEEE Std 1394-1995 and IEEE Std 1394a-2000
  • EEPROM configuration support to load Global Unique ID for 1394 fabric
  • Utilizes 100-MHz differential PCI Express™ common reference clock
  • Support for D1, D2, D3hot
  • Active-state link power management saves power when packet activity on the PCI Express™ link is idle, using both L0s and L1 states
  • Eight 3.3-V multifunction General-Purpose I/O (GPIO) terminals
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly/test site and one fabrication site
    • Extended product life cycle and product-change notification

Description for the TSB82AF15-EP

The Texas Instruments TSB82AF15-EP is a single-function PCI Express™ (PCIe) to PCI local bus translation bridge, where the PCI bus interface is internally connected to a 1394b open host controller/link-layer controller. When the TSB82AF15-EP is properly configured, this solution provides full PCIe to 1394 link layer controller.

The TSB82AF15-EP simultaneously supports up to four posted write transactions, four nonposted transactions, and four completion transactions pending in each direction at any time. Each posted write data queue and completion data queue can store up to 8K bytes of data. The non-posted data queues can store up to 128 bytes of data.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more