160-pin (NZG) package image

DP83815DUJB/NOPB NOT RECOMMENDED FOR NEW DESIGNS

10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter)

DP83815DUJB/NOPB is not recommended for new designs
This product is available for existing designs. However, for new designs, we recommend considering an alternate.
open-in-new Compare alternates
Similar functionality to the compared device.
DP83822IRHBR ACTIVE

Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168 HR
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
More DP83815 information

Packaging information

Package | Pins NFBGA (NZG) | 160
Operating temperature range (°C) 0 to 70
Package qty | Carrier 119 | JEDEC TRAY (10+1)

Features for the DP83815

  • IEEE 802.3 Compliant, PCI V2.2 MAC/BIU supports traditional data rates of 10 Mb/s Ethernet and 100 Mb/s Fast Ethernet (via internal phy)
  • Bus master - burst sizes of up to 128 dwords (512 bytes)
  • BIU compliant with PC 97 and PC 98 Hardware Design Guides, PC 99 Hardware Design Guide draft, ACPI v1.0, PCI Power Management Specification v1.1, OnNow Device Class Power Management Reference Specification - Network Device Class v1.0a
  • Wake on LAN (WOL) support compliant with PC98, PC99, SecureOn, and OnNow, including directed packets, Magic Packet?, VLAN packets, ARP packets, pattern match packets, and Phy status change
  • Clkrun function for PCI Mobile Design Guide
  • Virtual LAN (VLAN) and long frame support
  • Support for IEEE 802.3x Full duplex flow control
  • Extremely flexible Rx packet filtration including: single address perfect filter with MSb masking, broadcast, 512 entry multicast/unicast hash table, deep packet pattern matching for up to 4 unique patterns
  • Statistics gathered for support of RFC 1213 (MIB II), RFC 1398 (Ether-like MIB), IEEE 802.3 LME, reducing CPU overhead for management
  • Internal 2 KB Transmit and 2 KB Receive data FIFOs
  • Serial EEPROM port with auto-load of configuration data from EEPROM at power-on
  • Flash/PROM interface for remote boot support
  • Fully integrated IEEE 802.3/802.3u 3.3V CMOS physical layer
  • IEEE 802.3 10BASE-T transceiver with integrated filters
  • IEEE 802.3u 100BASE-TX transceiver
  • Fully integrated ANSI X3.263 compliant TP-PMD physical sublayer with adaptive equalization and Baseline Wander compensation
  • IEEE 802.3u Auto-Negotiation - advertised features configurable via EEPROM
  • Full Duplex support for 10 and 100 Mb/s data rates
  • Single 25 MHz reference clock
  • 144-pin LQFP and 160-pin LBGA packages
  • Low power 3.3V CMOS design with typical consumption of 561 mW operating, 380 mW during WOL mode, 33 mW sleep mode
  • IEEE 802.3u MII for connecting alternative external Physical Layer Devices

Description for the DP83815

DP83815 is a single-chip 10/100 Mb/s Ethernet Controller for the PCI bus. It is targeted at low-cost, high volume PC mother boards, adapter cards, and embedded systems. The DP83815 fully implements the V2.2 33 MHz PCI bus interface for host communications with power management support. Packet descriptors and data are transferred via bus-mastering, reducing the burden on the host CPU. The DP83815 can support full duplex 10/100 Mb/s transmission and reception, with minimum interframe gap.

The DP83815 device is an integration of an enhanced version of the National Semiconductor PCI MAC/BIU (Media Access Controller/Bus Interface Unit) and a 3.3V CMOS physical layer interface.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more