54-pin (NJY) package image

DS64BR401SQE/NOPB ACTIVE

6.4-Gbps quad bi-directional redriver with equalization and de-emphasis

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS64BR401SQ/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
  • US ECCN: 5A991B1

Packaging information

Package | Pins WQFN (NJY) | 54
Operating temperature range (°C) -10 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the DS64BR401

  • Quad lane bi-directional repeater up to 6.4 Gbps rate
  • Signal conditioning on input and output for extended reach
  • Adjustable receive equalization up to +33 dB gain
  • Adjustable transmit de-emphasis up to −12 dB
  • Adjustable transmit VOD (600 mVp-p to 1200 mVp-p)
  • <0.25 UI of residual DJ at 6.4 Gbps with 40” FR4 trace
  • Automatic de-emphasis scaling based on rate detect
  • SATA/SAS: OOB signal pass-through,
    • <3 ns (typ) envelope distortion
  • Adjustable electrical IDLE detect threshold
  • Low power (100 mW/channel), per-channel power down
  • Programmable via pin selection or SMBus interface
  • Single supply operation at 2.5V ±5%
  • >6 kV HBM ESD Rating
  • 3.3V LVCMOS input tolerant for SMBus interface
  • High speed signal flow–thru pinout package: 54-pin WQFN (10 mm x 5.5 mm)

All trademarks are the property of their respective owners.

Description for the DS64BR401

The DS64BR401 is a quad lane bi-directional signal conditioning repeater for 6.0/3.0/1.5 Gbps SATA/SAS and other high-speed bus applications with data rates up to 6.4 Gbps. The device performs both receive equalization and transmit de-emphasis on each of its 8 channels to compensate for channel loss, allowing maximum flexibility of physical placement within a system. The receiver's continuous time linear equalizer (CTLE) provides a boost of up to +33 dB at 3 GHz and is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium. The transmitter features a programmable output de-emphasis driver and allows amplitude voltage levels to be selected from 600 mVp-p to 1200 mVp-p to suit multiple application scenarios. This Low Power Differential Signaling (LPDS) output driver is a power efficient implementation that maintains compatibility with AC coupled CML receiver. The programmable settings can be applied via pin settings or SMBus interface.

To enable seamless upgrade from SAS/SATA 3.0 Gbps to 6.0 Gbps data rates without compromising physical reach, DS64BR401 automatically detects the incoming data rate and selects the optimal de-emphasis pulse width. The device detects the out-of-band (OOB) idle and active signals of the SAS/SATA specification and passes through with minimum signal distortion.

With a typical power consumption of 200 mW/lane (100 mW/channel) at 6.4 Gbps, and control to turn-off unused channels, the DS64BR401 is part of Texas Instruments' PowerWise family of energy efficient devices.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS64BR401SQ/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more