Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 75 | TUBE |
Features for the SN65EL11
- 1:2 PECL/ECL Fanout Buffer
- Operating Range
- PECL: VCC = 4.2 V to 5.7 V With VEE = 0 V
- NECL: VCC = 0 V With VEE = -4.2 V to -5.7 V
- 5-ps Skew Between Outputs
- Support for Clock Frequencies >2.5 GHz
- 265-ps Typical Propagation Delay
- Deterministic Output Value for Open Input Conditions
- Drop-In Compatible With MC10EL11, MC100EL11
- Built-In Input Pulldown Resistors
- Built-In Temperature Compensation
- APPLICATIONS
- Data and Clock Transmission Over Backplane
- Signaling Level Conversion
Description for the SN65EL11
The SN65EL11 is a differential 1:2 PECL/ECL fanout buffer. The device includes circuitry to maintain a known logic level when inputs are in an open condition. The SN65EL11 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.