SN65EL16DGK ACTIVE
5.0-V ECL differential buffer
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN65EL16 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VSSOP (DGK) | 8 |
80 | TUBE
|
-40 to 85 |
Package | Pins | VSSOP (DGK) | 8 |
---|---|
Package qty | Carrier: |
80 | TUBE
|
Operating temperature range (°C) | -40 to 85 |
Features for the SN65EL16
- Differential PECL/NECL Receiver
- Operating Range
- PECL: VCC = 4.2 V to 5.7 V With VEE = 0 V
- NECL: VCC = 0 V With VEE = -4.2 V to -5.7 V
- 250-ps Propagation Delay
- Support for Clock Frequencies >2 GHz
- Deterministic Output Value for Open Input Conditions
- Built-In Temperature Compensation
- Drop-In Compatible With MC10EL16, MC100EL16
- Built-In Input Pulldown Resistors
- APPLICATIONS
- Data and Clock Transmission Over Backplane
Description for the SN65EL16
The SN65EL16 is a differential PECL/ECL receiver with PECL/ECL output. The device includes circuitry to hold Q to a low logic level when the inputs are in an open condition.
The VBB pin is a reference voltage output for the device. When the device is used in the single-ended mode, the unused input should be tied to VBB. This reference voltage can also be used to bias the input when it is ac coupled. When the VBB pin is used, place a 0.01-µF decoupling capacitor between VCC and VBB. Also, limit the sink/source current to <0.5 mA to VBB. Leave VBB open when it is not used.
The SN65EL11 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.006 |
100-249 | 2.634 |
250-999 | 1.847 |
1,000+ | 1.488 |