text.skipToContent text.skipToNavigation

SN65HVD82DR ACTIVE

5V-Supply RS-485 with IEC ESD Protection

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 2  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (D) | 8 2,500 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins SOIC (D) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN65HVD82

  • Bus I/O Protection
    • ±16-kV HBM Protection
    • ±12-kV IEC61000-4-2 Contact Discharge
    • +4-kV IEC61000-4-4Fast Transient Burst
  • Industrial Temperature Range –40°C to 85°C
  • Large Receiver Hysteresis (60 mV Typical) for Noise Rejection
  • Low-Power Consumption
    • <1-µA Standby Current
    • <1-mA QuiescentCurrent
  • Signaling Rate Optimized for 250 kbps
  • Create a Custom Design Using the SN65HVD82 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Description for the SN65HVD82

This device has robust drivers and receivers for demanding industrial applications. Thebus pins are robust to ESD events, with high levels of protection to Human-Body Model, Air-GapDischarge, and Contact Discharge specifications.

The device combines a differential driver and a differential receiver, which operate froma single 5-V power supply. The driver differential outputs and the receiver differential inputs areconnected internally to form a bus port suitable for half-duplex (two-wire bus) communication. Thedevice features a wide common-mode voltage range making the device suitable for multi-pointapplications over long cable runs. The device is characterized from –40°C to 85°C.

Pricing


Qty Price (USD)
1-99 1.662
100-249 1.457
250-999 1.021
1,000+ 0.823

Additional package qty | carrier options

Package qty | Carrier 75 | TUBE
Inventory 1,981
Qty | Price (USD) 1ku | 0.987 1-99 1.994 100-249 1.747 250-999 1.225 1,000+ 0.987