Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TLIN1028S-Q1
- AEC-Q100 (Grade 1) : Qualified for automotive applications
- Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4 compliant and conforms to SAE J2602 recommended practice for LIN (See SLLA495)
- Functional Safety-Capable
- Supports 12-V applications
- Wide operating ranges
- ±58 V LIN bus fault protection
- LDO output supporting 3.3 V or 5 V
- Sleep mode: Ultra-low current consumption allows wake-up event from:
- LIN bus or local wake through EN pin
- Power-up and down glitch-free operation
- Protection features:
- ESD protection, VSUP under-voltage protection
- TXD dominant time out (DTO) protection, Thermal shutdown
- Unpowered node or ground disconnection fail-safe at system level
- VCC sources up to 70 mA
- Available in SOIC (8) package
Description for the TLIN1028S-Q1
The TLIN1028S-Q1 is a local interconnect network (LIN) physical layer transceiver, compliant to LIN 2.2A ISO/DIS 17987–4 standards, with an integrated low dropout (LDO) voltage regulator.
LIN is a single-wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The LIN receiver supports data rates up to 100 kbps for end-of-line programming. The TLIN1028S-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal. The receiver converts the data stream to logic-level signals that are sent to the microprocessor through the open-drain RXD pin. The TLIN1028S-Q1 reduces system complexity by providing a 3.3 V or 5 V rail with up to 70 mA of current to power microprocessors, sensors or other devices. The TLIN1028S-Q1 has an optimized current-limited wave-shaping driver which reduces electromagnetic emissions (EME).