Sensor Controller Studio
SENSOR-CONTROLLER-STUDIO
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date  

SENSOR-CONTROLLER-STUDIO:
Sensor Controller Studio

Free



ACTIVE 2.7.0   14-JUL-2020  

Description

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow the System CPU application to control the Sensor Controller and exchange data.

Resources

Features
  • Includes ready to use examples for several common use-cases
  • Full toolchain with built-in compiler and assembler for programming in a C-like programming language
  • Provides rapid development by using the integrated sensor controller task testing and debugging functionality including visualization of sensor data and verification of algorithms
  • Generates code that is easy to integrate into the system CPU application
  • Software examples and code generation for System CPU application projects IAR and CCS

Technical documentation
Application notes (1)
Title Type Size (KB) Date
PDF 3826 27 Jan 2020
More literature (2)
Title Type Size (KB) Date
PDF 1173 14 Jan 2020
PDF 261 04 Jan 2019

Hardware development (14)

Name Part Number Tool Type
SimpleLink™ Bluetooth low energy/Multi-standard SensorTag  CC2650STK  Development kits 
SimpleLink™ Bluetooth® Low Energy CC2640R2 wireless MCU LaunchPad™ development kit  LAUNCHXL-CC2640R2  Development kits 
SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit  LAUNCHXL-CC2650  Development kits 
SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit  LAUNCHXL-CC1350  Development kits 
SimpleLink™ Multi-Band CC1352R Wireless MCU LaunchPad™ Development Kit  LAUNCHXL-CC1352R1  Development kits 
SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit  LAUNCHXL-CC1312R1  Development kits 
SimpleLink™ crystal-less BAW CC2652RB multiprotocol 2.4GHz wireless MCU LaunchPad™ development kit  LP-CC2652RB  Development kits 
SimpleLink™ multiband CC1352P wireless MCU LaunchPad™ Development Kit  LAUNCHXL-CC1352P  Development kits 
Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit  CC1350STK  Development kits 
CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications  LAUNCHXL-CC1350-4  Evaluation boards 
SimpleLink™ Sub-1 GHz CC1310 wireless MCU LaunchPad™ development kit  LAUNCHXL-CC1310  Evaluation boards 
SimpleLink™ ULP Sense BoosterPack™  BOOSTXL-ULPSENSE  Evaluation boards 
SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit  LPSTK-CC1352R  Evaluation boards 
SimpleLink™ multi-standard CC26x2R wireless MCU LaunchPad™ development kit  LAUNCHXL-CC26X2R1  Evaluation boards 

TI Devices (17)

Part Number Name Product Family
CC1310  SimpleLink™ 32-bit Arm Cortex-M3 Sub 1 GHz wireless MCU with 128kB Flash  Wireless connectivity 
CC1312R  SimpleLink™ 32-bit Arm Cortex-M4F Sub 1 GHz wireless MCU with 352kB Flash  Wireless connectivity 
CC1350  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub 1 GHz & 2.4 GHz wireless MCU with 128kB Flash  Wireless connectivity 
CC1352P  SimpleLink™ Arm Cortex-M4F multiprotocol Sub 1 GHz & 2.4 GHz wireless MCU integrated power amplifier  Wireless connectivity 
CC1352R  SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub 1 GHz & 2.4 GHz wireless MCU with 352kB Flash  Wireless connectivity 
CC2620  SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash  Wireless connectivity 
CC2630  SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash  Wireless connectivity 
CC2640  SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash  Wireless connectivity 
CC2640R2F  SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash and 275kB ROM  Wireless connectivity 
CC2640R2F-Q1  SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU  Wireless connectivity 
CC2642R  SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash  Wireless connectivity 
CC2642R-Q1  Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU  Wireless connectivity 
CC2650  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash  Wireless connectivity 
CC2650MODA  SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash  Wireless connectivity 
CC2652P  SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier  Wireless connectivity 
CC2652R  SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash  Wireless connectivity 
CC2652RB  SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator  Wireless connectivity 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles