4 GHz Clock Reference Design for 12 Bit High Speed ADCs in Digital Oscilloscopes & Wireless Testers
TIDA-01015
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01015 is a clocking solution reference design for high speed direct RF sampling GSPS ADCs. This design showcases the significance of the sampling clock to achieve high SNR for 2nd Nyquist zone input signal frequencies. ADC12J4000 is a 12-bit, 4-GSPS RF sampling ADC with 3-dB input bandwidth of 3.2 GHz capable of capturing signals up to 4 GHz. This design highlights a clocking solution for the ADC12J4000 using TRF3765, to achieve high SNR performance at high input frequencies used in applications such as digital storage oscilloscopes (DSO) and wireless testers.

Features
  • 12-bit, 4-GSPS RF sampling ADC clocking solution
  • Up to 4-GHz input signal capture capability
  • JESD204B compliant low-phase noise clocking solution for RF sampling ADC

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADC12J4000  12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
LMK04828  Ultra-low jitter synthesizer & jitter cleaner  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC4T774  4-bit dual-supply bus transceiver with configurable voltage-level shifting and 3-state outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G125  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TLV702  300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS54327  4.5V to 18V Input, 3-A Synchronous Step-Down Converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS74901  3-A, low-VIN (0.8-V), adjustable ultra-low-dropout voltage regulator with power good & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TRF3765  300M-4800MHz Low Noise Integer-N/Fractional-N PLL with Integrated VCO and up to 8 Outputs  RF & microwave  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADC12J4000 Download Download
LMK04828 Download Download
SN74AVC4T774 Download Download
Download Download
Download Download
SN74LVC1G125 Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
TLV702 Download Download
Download Download
TPS54327 Download Download
Download
TPS74901 Download Download
Download
Download Download
TRF3765 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 929 14 Dec 2016
PDF 6664 11 Jan 2016
Design files (6)
Title Type Size (KB) Date
ZIP 713 14 Dec 2016
ZIP 10462 14 Dec 2016
PDF 2245 14 Dec 2016
PDF 1635 14 Dec 2016
PDF 69 14 Dec 2016
PDF 398 14 Dec 2016
Related Tools & Software

Reference Designs (7)

Hardware development (2)


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles