SBOU024C august 2004 – july 2023 PGA309
Absolute Scale scales the output range as a percentage of a reference voltage, VREF. For example, the absolute-scaled output of a bridge sensor can be set to the range of 10% to 90% of VREF. Figure 5-7 illustrates such a case.