SBOU024C august 2004 – july 2023 PGA309
Bit # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Bit Name | X | X | X | X | X | X | X | ALM8 | ALM7 | ALM6 | ALM5 | ALM4 | ALM3 | ALM2 | ALM1 | ALM0 |
POR Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | X | X | X | X | X | X | X | X | X |
Bit Descriptions:
ALM[8:0]: Fault Monitor Comparator Outputs (1 = Fault Condition)
See Section 2.8, Fault Monitor. ALM8 — A1SAT_HI
ALM7 — A1SAT_LO
ALM6 — A2SAT_HI
ALM5 — A2SAT_LO
ALM4 — A3_VCM
ALM3 — INN_HI
ALM2 — INN_LO
ALM1 — INP_HI
ALM0 — INP_LO