SBOU024C august 2004 – july 2023 PGA309
In each end application, the Linearization Circuit limits should be checked for operation within the allowed range.
Table 2-5 and Table 2-6 illustrate the linearization range for several typical system applications. These tables account for the internal limits of the PGA309 linearization circuit and assume that VOUT scaling is to account for over-scale and under-scale limits and fault detection. For specific end applications not listed, the following equations may be used to calculate critical design values, once the system design choices for VREF, VOUTMAX,VOUTMIN and linearization range, are made:
When using the Linearization Circuit, to ensure that the bridge sensor output common-mode voltage remains within the PGA309 input specifications, Equation 7 can be used to calculate VEXC at full-scale signal (VOUT MAX). The common-mode voltage (VCM) of the bridge sensor output is one-half of VEXC if no common-mode or temperature sensing additional resistor is used in series with the bridge sensor.
During the sensor calibration process using the PGA309, a two-step process can be employed. First, the nonlinearity of the sensor bridge is measured with an initial gain and offset and with KLIN = 0 (Lin DAC set to Zero). Using the resulting sensor nonlinearity (BV), values for KLIN, Gain, and Offset are calculated. A second calibration measurement can be taken to adjust KLIN, to account for any offsets and mismatches in the Linearization Circuit. This calibration procedure is most easily performed using the PGA309 Designer’s Kit and associated software and calibration spreadsheets, which can be downloaded from www.ti.com.
Case1 | Case2 | Case3 | Case4 | |
---|---|---|---|---|
0.057 | 0.075 | 0.112 | 0.075 | KLIN +MAX |
Range 0 | |||||
---|---|---|---|---|---|
KEXC | 0.83 | FSS | 0.005 | V/V | |
KLIN +MAX | –0.166 | ||||
KLIN –MAX | 0.166 |
VSA MIN (V) | VSA MAX (V) | VREF (V) | ADC REF (V) | VOUT MIN (V) | VOUT MAX (V) | RANGE 0 +BV MAX | RANGE 0 −BV MAX | RANGE 0 | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
+BV (0.025= 2.5%) | VEXC MAX(1) (V) | VEXC MIN (V) | G | −BV (−0.025= −2.5%) | VEXC MAX (V) | VEXC MIN (V) | G | LinDAC MAX > 0.3V? (V) | ||||||
2.7 | 5.5 | 2.5 | 2.5 | 0.175 | 2.225 | 0.0136 | 2.202 | 2.104 | 167.73 | −0.0454 | 2.046 | 1.706 | 240.38 | 0.4025 |
2.7 | 5.5 | 2.5 | 2.048 | 0.123 | 1.761 | 0.0143 | 2.207 | 2.095 | 138.38 | −0.0354 | 2.055 | 1.783 | 183.77 | 0.4489 |
4.5 | 5.5 | 4.096 | 2.5 | 0.175 | 2.175 | 0.0231 | 3.761 | 3.429 | 106.36 | −0.0259 | 3.371 | 3.039 | 131.64 | 0.8065 |
4.5 | 5.5 | 4.096 | 4.096 | 0.246 | 3.564 | 0.0371 | 3.991 | 3.441 | 166.26 | −0.0447 | 3.359 | 2.808 | 236.32 | 0.6676 |
4.5 | 5.5 | 4.096 | 2.048 | 0.143 | 1.782 | 0.0191 | 3.695 | 3.423 | 88.70 | −0.0210 | 3.376 | 3.104 | 105.61 | 0.8458 |
4.7 | 5.5 | 4.5 | 4.5 | 0.27 | 4.185 | 0.0275 | 4.204 | 3.780 | 176.76 | −0.0483 | 3.690 | 3.040 | 257.54 | 0.7065 |
5 | 5.5 | 5 | 5 | 0.3 | 4.65 | 0.0188 | 4.499 | 4.200 | 176.76 | −0.0483 | 4.100 | 3.378 | 257.54 | 0.785 |
PGA309 VSA Operating Range | PGA309 VREF | System ADC REF | PGA309 VOUT Linear Range | PGA309 +BV MAX | PGA309 VEXC Range for +BV MAX | PGA309 Gain VOUT/ VDIFF IN for +BV MAX | PGA309 −BV MAX | PGA309 VEXC Range for −BV MAX | PGA309 Gain VOUT/ VDIFF IN for −BV MAX | PGA309 LinDAC Max Check | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VSA MIN (V) | VSA MAX (V) | VREF (V) | ADC REF (V) | VOUT MIN (V) | VOUT MAX (V) | RANGE 0 +BV MAX | RANGE 0 −BV MAX | RANGE 0 | ||||||
+BV (0.025= 2.5%) | VEXC MAX (V) | VEXC MIN (V) | GT | −BV (−0.025= −2.5%) | VEXC MAX (V) | VEXC MIN (V) | GT | LinDAC MAX > 0.3V? (V) | ||||||
2.7 | 5.5 | 2.5 | 2.5 | 0.175 | 2.225 | 0.0439 | 1.576 | 1.322 | 260.17 | −0.0552 | 1.278 | 1.024 | 400.35 | 0.4025 |
2.7 | 5.5 | 2.5 | 2.048 | 0.123 | 1.761 | 0.0358 | 1.518 | 1.315 | 215.76 | −0.0429 | 1.285 | 1.082 | 302.87 | 0.4489 |
4.5 | 5.5 | 4.096 | 2.5 | 0.175 | 2.175 | 0.0272 | 2.400 | 2.152 | 166.69 | −0.0312 | 2.108 | 1.860 | 215.03 | 0.8065 |
4.5 | 5.5 | 4.096 | 4.096 | 0.246 | 3.564 | 0.0435 | 2.572 | 2.160 | 258.02 | −0.0543 | 2.099 | 1.688 | 393.13 | 0.6676 |
4.5 | 5.5 | 4.096 | 2.048 | 0.143 | 1.782 | 0.0226 | 2.351 | 2.148 | 139.44 | −0.0253 | 2.112 | 1.909 | 171.72 | 0.8458 |
4.7 | 5.5 | 4.5 | 4.5 | 0.27 | 4.185 | 0.0464 | 2.859 | 2.373 | 273.88 | −0.0588 | 2.307 | 1.821 | 429.97 | 0.7065 |
5 | 5.5 | 5 | 5 | 0.3 | 4.65 | 0.0464 | 3.177 | 2.637 | 273.88 | −0.0588 | 2.563 | 2.023 | 429.97 | 0.785 |