SBOU024C august 2004 – july 2023 PGA309
The center of the PGA309 temperature measurement circuitry is the Temp ADC. The Temp ADC and its associated PGA, input mux, and REF mux provide a flexible and configurable temperature sensing block for reading either on-chip or external temperatures. Figure 2-15 illustrates the PGA309 temperature sense block.
The internal temperature sensing is accomplished by using on-chip diode junctions. The Internal Temperature Mode is configured through setting the bits in Register 6 to the values shown in Table 2-7 and Table 2-8. The Temp ADC output is presented in Register 0 in 12-bit + sign extended, right-justified, two’s complement data format (see Table 2-9). The resolution, for the Temp ADC in Internal Temperature Mode, is 0.0625°C/count and the accuracy is ±2°C. The temperature accuracy is a relative error that is calibrated out with the PGA309 + sensor calibration to the accuracy of the calibration temperature measurement equipment.
Bit | Bit Name | Bit State | Configuration |
---|---|---|---|
15 | RFB | 0 | Reserved Factory Bit—set to 0 for proper operation |
14 | RFB | 0 | Reserved Factory Bit—set to 0 for proper operation |
13 | ADC2X | 0 | Unused for Internal Temperature Mode; set to zero. |
12 | ADCS | 0 | |
11 | ISEN | 0 | |
10 | CEN | 1 | Enable the Temp ADC |
9 | TEN | 1 | Internal Temperature Mode selected |
8 | AREN | 0 | Unused for Internal Temperature Mode; set to zero. |
7 | RV1 | 0 | |
6 | RV0 | 0 | |
5 | M1 | 0 | |
4 | M0 | 0 | |
3 | G1 | 0 | |
2 | G0 | 0 | |
1 | R1 | 1 | See Table 2-8. |
0 | R0 | 1 | See Table 2-8. |
R1 | R0 | Temp ADC Resolution (Conversion Time) Select TEN = ‘1’ |
---|---|---|
0 | 0 | 9-Bit + Sign, Right-Justified, Sign-Extended, Twos Complement, 0.5°C (3ms) |
0 | 1 | 10-Bit + Sign, Right-Justified, Twos Complement, Sign-Extended, 0.25°C (6ms) |
1 | 0 | 11-Bit + Sign, Right-Justified, Twos Complement, Sign-Extended, 0.125°C (12ms) |
1 | 1 | 12-Bit + Sign, Right-Justified, Twos Complement, Sign-Extended, 0.0625°C (24ms) |
Temperature (°C) | Digital Output (Binary) AD15…………AD0 | Digital Output (Hex) |
---|---|---|
128 | 0000 1000 0000 0000 | 0800 |
127.9375 | 0000 0111 1111 1111 | 07FF |
100 | 0000 0110 0100 0000 | 0640 |
80 | 0000 0101 0000 0000 | 0500 |
75 | 0000 0100 1011 0000 | 04B0 |
50 | 0000 0011 0010 0000 | 0320 |
25 | 0000 0001 1001 0000 | 0190 |
0.25 | 0000 0000 0000 0100 | 0004 |
0.0 | 0000 0000 0000 0000 | 0000 |
−0.25 | 1111 1111 1111 1100 | FFFC |
−25 | 1111 1110 0111 0000 | FE70 |
−55 | 1111 1100 1001 0000 | FC90 |
−128 | 1111 1000 0000 0000 | F800 |
There are several configurations possible for the Temp ADC when External Temperature Mode is selected. In this mode, the TEMPIN pin is read to determine temperature. TEMPIN may be referenced to GND, VEXC, or VREF. VOUT may also be selected to be read relative to GND through the Temp ADC. Figure 2-16 shows the allowable Temp ADC input mux configurations.
In Configuration #3, the VOUT pin is read, not the VFB pin. Therefore, this value may be different from VOUT FILT. Refer to Figure 1-1 and Figure 2-5.
G1 [3] | G0 [2] | Temp ADC PGA Gain |
---|---|---|
0 | 0 | 1 |
0 | 1 | 2 |
1 | 0 | 4 |
1 | 1 | 8 |
The temperature sense block also contains a 7µA (typ) current source, ITEMP, that is enabled by a logic ‘1’ written to Register 6, bit 11, ISEN. A logic ‘0’ disables ITEMP from the TEMPIN pin. This current source can be used to excite an external resistive temperature device or diode for bridge sensor temperature measurement, as shown in Figure 2-17.
The Temp ADC has several choices for its reference voltage for analog-to-digital conversions when used in External Temperature mode; these are illustrated in Table 2-11 and Figure 2-15. The resolution of the Temp ADC when used in External Temperature mode is also register-selectable (see Table 2-12).
AREN [8] | RV1 [7] | RV0 [6] | Temp ADC Reference (VREFT) |
---|---|---|---|
0 | 0 | 0 | VREF |
0 | 0 | 1 | VEXC |
0 | 1 | 0 | VSA |
0 | 1 | 1 | Factory Reserved |
1 | X(1) | X(1) | Temp ADC Internal REF (2.048V) |
R1 [1] | R0 [0] | External Signal Mode [TEN=0], External Reference [AREN=0] | External Signal Mode [TEN=0], Internal Reference [2.048V, AREN=1] |
---|---|---|---|
0 | 0 | 11-Bit + Sign, Right-Justified, Sign-Extended (6ms) | 11-Bit + Sign, Right-Justified, Sign-Extended (8ms) |
0 | 1 | 13-Bit + Sign, Right-Justified, Sign-Extended (24ms) | 13-Bit + Sign, Right-Justified, Sign-Extended (32ms) |
1 | 0 | 14-Bit + Sign, Right-Justified, Sign-Extended (50ms) | 14-Bit + Sign, Right-Justified, Sign-Extended (64ms) |
1 | 1 | 15-Bit + Sign, Right-Justified, Sign-Extended (100ms) | 15-Bit + Sign, Right-Justified, Sign-Extended (128ms) |