SBOU024C august 2004 – july 2023 PGA309
The adjustment capability of the PGA309 is summarized in Table 1-1.
Parameter | Value/Range |
---|---|
FSS (full-scale bridge sensitivity) | 1mV/V to 245mV/V |
Span TC | Over ±3300ppmFS/°C(1) |
Span TC nonlinearity | > 10% |
Zero offset | ±200%FS(2) |
Zero offset TC | Over ±3000ppmFS/°C(2) |
Zero offset TC nonlinearity | > 10% |
Sensor impedance | Down to 200Ω(3) |