SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The I2S:STMPINTRIG and I2S:STMPOUTTRIG registers contain I2S:STMPWCNT compare values that are used to start the input and output DMA, respectively:
To avoid false start-up triggers, I2S:STMPINTRIG and I2S:STMPOUTTRIG must initially be equal to or higher than I2S:STMPWPER.
The I2S:STMPCTL.IN_RDY and I2S:STMPCTL.OUT_RDY status bits are set when the input and output DMA are ready to be started and cleared when DMA start triggers have occurred.