SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The MCU IOC can map a number of peripheral modules such as GPIO, SSI, UART, I2C, and I2S to any of the available I/Os. JTAG functions are limited to specific I/O pins. Each type of peripheral signal has a unique PORTID that can be assigned to selected I/O pins (referenced as DIOs). Table 14-3 lists the different PORTID signals.