SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The AUX SPI Master (AUX_SPIM) peripheral enables the Sensor Controller with power-efficient SPI communication. The Sensor Controller is the primary owner of this peripheral, though it can be shared with or owned by the System CPU.
The SPI master handles the generation of SCLK signals, MOSI signals, and the sampling of MISO. The SPI chip select (CS) signal is not controlled by the peripheral; therefore, the Sensor Controller must control this pin separately.
Peripheral features are:
Figure 20-12 shows the block diagram of the SPI master and how it connects to DIOs.