SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Name | Type | Reset | Description | Link |
---|---|---|---|---|
R0 | R/W | — | Cortex general-purpose register 0 | See Section 3.5.2.1. |
R1 | R/W | — | Cortex general-purpose register 1 | See Section 3.5.2.2. |
R2 | R/W | — | Cortex general-purpose register 2 | See Section 3.5.2.3. |
R3 | R/W | — | Cortex general-purpose register 3 | See Section 3.5.2.4. |
R4 | R/W | — | Cortex general-purpose register 4 | See Section 3.5.2.5. |
R5 | R/W | — | Cortex general-purpose register 5 | See Section 3.5.2.6. |
R6 | R/W | — | Cortex general-purpose register 6 | See Section 3.5.2.7. |
R7 | R/W | — | Cortex general-purpose register 7 | See Section 3.5.2.8. |
R8 | R/W | — | Cortex general-purpose register 8 | See Section 3.5.2.9. |
R9 | R/W | — | Cortex general-purpose register 9 | See Section 3.5.2.10. |
R10 | R/W | — | Cortex general-purpose register 10 | See Section 3.5.2.11. |
R11 | R/W | — | Cortex general-purpose register 11 | See Section 3.5.2.12. |
R12 | R/W | — | Cortex general-purpose register 12 | See Section 3.5.2.13. |
SP | R/W | – | Stack pointer | See Section 3.5.2.14. |
LR | R/W | 0xFFFF FFFF | Link register | See Section 3.5.2.15. |
PC | R/W | — | Program counter | See Section 3.5.2.16. |
PSR | R/W | 0x0100 0000 | Program status register | See Section 3.5.2.17. |
PRIMASK | R/W | 0x0000 0000 | Priority mask register | See Section 3.5.2.18. |
FAULTMASK | R/W | 0x0000 0000 | Fault mask register | See Section 3.5.2.19. |
BASEPRI | R/W | 0x0000 0000 | Base priority mask register | See Section 3.5.2.20. |
CONTROL | R/W | 0x0000 0000 | Control register | See Section 3.5.2.21. |