SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The main instruction memories are encapsulated in a versatile instruction memory system (VIMS) module, which includes the following memories:
Figure 9-1 shows an overview of the VIMS module.
The VIMS module forwards CPU accesses (icode/dcode) and system bus accesses to the addressed memories. The VIMS module also arbitrates access between the CPU and the system bus.
The VIMS module runs on the 48 MHz system clock.
The FLASH memory is programmable from user software, from the debug interface, and from the ROM bootloader. The RAM block can be used as a cache for the FLASH block or as GPRAM.