SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Configuration of sample mode and sample duration must only happen while ADI_4_AUX.ADC0.RESET_N = 0. The ADC input is a switched capacitor stage where the input voltage is sampled and then held before the conversion is done. The ADC operates in either synchronous or asynchronous mode, as described in the following:
ADI_4_AUX.ADC0.SMPL_MODE selects the sample mode.