SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The ADC core uses an internal 24 MHz clock for sampling and conversion. This internal clock source is required to enable the ADC core clock to use the ADC. For a description, see AUX_SYSIF:ADCCLKCTL in Section 20.8.9.
Once the ADC clock is requested, the clock source follows from Table 20-32.
RCOSC_HF | XOSC_HF | ADC Clock Source |
---|---|---|
Off | Off | RCOSC_HF |
Off | On | XOSC_HF |
On | Off | RCOSC_HF |
On | On | XOSC_HF |
For accurate, low-jitter sampling in asynchronous mode, software must ensure that SCLK_HF is sourced from the 24 MHz crystal.
When the ADC clock is enabled, the system cannot go into standby or shutdown mode because the power controller requests a high-frequency clock source.
Finally, the user must set ADI_4_AUX:ADC0.EN to enable the analog ADC core and enable reaction to ADC triggers.