SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The COMMAND_PING command receives an acknowledge from the bootloader, indicating that communication has been established. This command is a single byte.
The format of the packet including the command is as follows:
unsigned char ucCommand[3];
ucCommand[0] = <size=3>;
ucCommand[1] = <checksum>;
ucCommand[2] = COMMAND_PING;