SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Write AUX_SPIM:TX8 or AUX_SPIM:TX16 to transfer 8- or 16-bit data between the SPI master and slaves. Data propagates first to the MSB of the I/O. When transfer completes, MOSI stays at value of the LSB.
An ongoing SPI transfer blocks register access:
The Sensor Controller halts when its access gets blocked, which is then exploited to reduce code size and to save power.