SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The CC13x2 and CC26x2 device platform includes both 2.4 GHz (CC26x2 and CC1352) and
Sub-1 GHz (CC13x2) radios along with a variety of different memory sizes, peripherals, and package options. All devices are centered around an
Arm®Cortex®-M4F series processor that handles the application layer and protocol stack, as well as an autonomous radio core centered around an Arm® Cortex®-M0 processor that handles all the low-level radio control and processing. Network processor options are available.
The availability of a wide range of different radio and MCU system combinations makes these device families very well suited for almost any low-power RF node implementation.