SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The fault status registers indicate the cause of a fault. For bus faults, the fault address register indicates the address accessed by the operation that caused the fault, as shown in Table 6-4.
Handler | Status Register Name | Address Register Name | Register Description |
---|---|---|---|
Hard fault | Hard Fault Status (HFSR) | — | See Section 3.9.4 |
Bus fault | Bus Fault Status (BFSR) | Bus Fault Address (BFAR) | See Section 3.9.4 |
Usage fault | Usage Fault Status (UFSR) | — | — |