TIDUF18A October 2022 – February 2024
The following figures summarize the total system efficiency, system losses, total harmonic distortion (THD), and the normalized output voltage regulation accuracy.
The power density achieved in this design is 3.8 kW/L (62.5 W/in3). This comes with a total system efficiency of 96.5%. Loads above 1.5 kW have a THD < 5% and the regulation accuracy of the output voltage is roughly within ±0.06%.
The graphs in Figure 5-48 use the following conditions: