TIDUF18A October 2022 – February 2024
The power density achieved in this design is 3.8 kW/L (62.5 W/in3). The total system efficiency is 96.5%. The PFC has an efficiency of 98.5% and the CLLLC is 98%.