TIDUF18A October 2022 – February 2024
In this lab, the output current control loop is closed, with a resistive load connected on the secondary in parallel with a voltage source, to emulate a battery connection. Hardware is assumed to be set up as shown in Figure 5-26. Figure 5-27 shows the complete software diagram for this build.