TIDUF18A October 2022 – February 2024
Ensure that the hardware is set up as outlined in Section 1 for stand alone PFC operation. Do not supply any high voltage (HV) power to the board yet.
Open TTPLPFC_settings.h and enable Lab2
#define TTPLPFC_LAB 2
Ensure that all other options are the same as specified earlier in Section 5.2.3.2.