5.2.2.3 Lab 3. Primary to Secondary Power Flow, Closed Voltage Loop Check, With Resistive Load Connected on Secondary
In this lab, the voltage loop, Gv, is
closed with a resistive load at the output. Figure 5-19 shows the
complete software diagram for this build. Hardware is assumed to be set up as shown
in Figure 5-7.
Figure 5-19 Software Diagram: Closed Voltage Loop Primary to Secondary Power Flow