TIDUF18A October 2022 – February 2024
#if CLLLC_LAB == 2
#define CLLLC_CONTROL_RUNNING_ON CLA_CORE
#define CLLLC_POWER_FLOW CLLLC_POWER_FLOW_PRIM_SEC
#define CLLLC_INCR_BUILD CLLLC_OPEN_LOOP_BUILD
#define CLLLC_TEST_SETUP CLLLC_TEST_SETUP_RES_LOAD
#define CLLLC_PROTECTION CLLLC_PROTECTION_ENABLED
#if CLLLC_SFRA_ALLOWED == 1
#define CLLLC_SFRA_TYPE CLLLC_SFRA_VOLTAGE
#else
#define CLLLC_SFRA_TYPE CLLLC_SFRA_DISABLED
#endif
#define CLLLC_SFRA_AMPLITUDE (float32_t)CLLLC_SFRA_INJECTION_AMPLITUDE_LEVEL2
#endif