CLLLC resonant tank with 500-kHz nominal PWM switching (200 kHz–800 kHz range) enables higher power density
Soft switching with Zero Voltage Switching (ZVS) on the primary; Zero Current
Switching (ZCS) and ZVS on the secondary enable higher efficiency
Active synchronous rectification scheme implementation using Rogowski coil sensor enables higher efficiency
Software support for TMS320F28003x device with the Control Law Accelerator (CLA), which enables integrated OBC design with AC-DC and DC-DC controlled using a single C2000 MCU
Software support for TMS320F28P65x device with one CPU (CPU1) controlling AC-DC and DC-DC stages
is provided.
Reduced CPU overhead with the new hardware oversampling feature of TMS320F28P65x