Motor drivers

Brushless DC (BLDC) motor drivers – Design & development

High Performance Brushless DC Drone Propeller Controller Reference Design

This design is a 4.4 to 30 V brushless DC motor controller for high power drone, quadcopter, propeller, fan, and pump applications. It uses TI’s DRV8305 brushless DC motor gate driver, 30V NexFET power MOSFETs, TVS protection IC, C2000 motor control MCU, and LMR16006 3.3 V buck converter. 

36V/1kW Brushless DC Motor Drive with <1us Response Time Reference Design

This design is a power stage for brushless motors in battery-powered garden and power tools rated up to 1 kW, operating from a 10-cell lithium-ion battery with a voltage range from 36 to 42 V. The design uses 60V, N-channel NexFETsTM featuring a very low drain-to-source resistance of 1.8 mΩ.

Single-Layered Refrigerator Fan Reference Design Enabling High Efficiency Drive

This reference design is a singled-layered, cost-effective, small-form-factor, three-phase sinusoidal motor drive for sensored BLDC fan motors specified up to a maximum current of 1 A RMS at 18 V maximum. The unique, single-sided design helps to bring down the system cost.

Automotive 12V 200W (20A) BLDC Motor Drive Reference Design

Three-phase brushless DC motor drive designed to operate in 12-V automotive applications.The board is designed to drive motors in the 200-W range and handle currents up to 20A.Utilizing either sensorless operation or external Hall Effect sensors provides the flexibility to adapt to many motors. 

View general tools and software for Brushless DC (BLDC) motor drivers

95 tools and software foundDisclaimer : Please read before using these tools.
Name
Tool/Software Part Number
Tool/Software Type
Product Group
1-kW/36-V Power Stage for Brushless Motor in Battery Powered Garden and Power Tools Reference Design TIDA-00285 TI Designs Brushless DC (BLDC) motor drivers
1-PWM Brushless DC Motor Control Reference Design TIDA-00645 TI Designs Brushless DC (BLDC) motor drivers
10.8-V/30-W, >95% Efficiency, 4.3-cm2, Power Stage Reference Design for Brushless DC Servo Drive TIDA-01587 TI Designs Brushless DC (BLDC) motor drivers
10.8V/250W, 97% Efficient,Compact Brushless DC Motor Drive w/Stall Current Limit Reference Design TIDA-00771 TI Designs Brushless DC (BLDC) motor drivers
12V and 24V Brushless DC Outrunner Motor Reference Design TIDA-00196 TI Designs Brushless DC (BLDC) motor drivers
12V BLDC Server Fan with Sensorless Sinusoidal Control TIDA-00525 TI Designs Brushless DC (BLDC) motor drivers
18-V/400-W 98% Efficient Compact Brushless DC Motor Drive w/Stall Current Limit Reference Design TIDA-00772 TI Designs Brushless DC (BLDC) motor drivers
18V/1kW, 160A Peak, >98% Efficient, High Power Density Brushless Motor Drive Reference Design TIDA-00774 TI Designs Brushless DC (BLDC) motor drivers
2.5 A Integrated Sensored BLDC Motor Controller Reference Design TIDA-00827 TI Designs Brushless DC (BLDC) motor drivers
22-mm Diameter and Thermally Enhanced Three-Phase BLDC Motor Driver Reference Design TIDA-01619 TI Designs Brushless DC (BLDC) motor drivers
24-V, 50-W BLDC Motor Sinusoidal Drive Reference Design for Air Purifier Fans TIDA-00656 TI Designs Brushless DC (BLDC) motor drivers
24V, 100W/30W Dual Sensorless Brushless DC Motor Drive Reference Design TIDA-00447 TI Designs Brushless DC (BLDC) motor drivers
24V, 36W Sensorless BLDC Sinusoidal Motor Drive With Closed-Loop Speed Control Reference Design TIDA-01585 TI Designs Brushless DC (BLDC) motor drivers
25.2-V, 30-A High-speed sensorless (> 100 krpm) brushless DC motor drive reference design TIDA-010031 TI Designs Brushless DC (BLDC) motor drivers
36-V, 1-kW, 99% Efficient, 18-cm2 Power Stage Reference Design for Three-Phase BLDC Motors TIDA-01485 TI Designs Brushless DC (BLDC) motor drivers
36V/1kW Brushless DC Motor Drive with Stall Current Limit of <1us Response Time Reference Design TIDA-00436 TI Designs Brushless DC (BLDC) motor drivers
4.4 V to 30 V, 15 A, High Performance Brushless DC Drone Propeller Controller Reference Design TIDA-00643 TI Designs Brushless DC (BLDC) motor drivers
48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01629 TI Designs Brushless DC (BLDC) motor drivers
54-V, 1.5 kW, <99% Efficient, 70x69 mm2 power stage reference design for 3-phase BLDC drives TIDA-010056 TI Designs Brushless DC (BLDC) motor drivers
5V, 3-Phase, Sensorless Motor System With Variable Speed Control TIDA-00112 TI Designs Brushless DC (BLDC) motor drivers
5V, 3-Phase, Sensorless, Sinusoidal Motor System With Variable Speed Control TIDA-00114 TI Designs Brushless DC (BLDC) motor drivers
90-265VAC, 91% Efficiency, >0.94 PF Buck-PFC plus 24V, 30W Brushless DC Motor Drive Reference Design TIDA-00652 TI Designs Brushless DC (BLDC) motor drivers
ARM MPU with Integrated BiSS C Master Interface Reference Design TIDEP0022 TI Designs Brushless DC (BLDC) motor drivers
ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design TIDEP0035 TI Designs Brushless DC (BLDC) motor drivers
Automotive 10A H-Bridge Motor Driver with SPI Interface and Integrated Current Sensing EVM DRV8873S-Q1EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
Automotive 12V 200W (20A) BLDC Motor Drive Reference Design TIDA-00901 TI Designs Brushless DC (BLDC) motor drivers
Automotive 2-Axis Power Seat Brushed DC Motor Drive Reference Design TIDA-01330 TI Designs Brushless DC (BLDC) motor drivers
Automotive 60W Brushless DC (BLDC) Motor Drive TIDA-00143 TI Designs Brushless DC (BLDC) motor drivers
Automotive High Current Brushless DC (BLDC) Motor Drive Reference Design TIDA-00142 TI Designs Brushless DC (BLDC) motor drivers
BLDC Ceiling Fan Controller with Sensorless Sinusoidal Current Control TIDA-00386 TI Designs Brushless DC (BLDC) motor drivers
Brushless DC Propeller Controller Reference Design TIDA-00735 TI Designs Brushless DC (BLDC) motor drivers
Cost-effective 3-phase Brushless DC Drive for Sensor-less Trapezoidal Control Reference Design TIDA-00274 TI Designs Brushless DC (BLDC) motor drivers
Driving a 3-Phase Stepper Motor With a BLDC Motor Driver Reference Design TIDA-01362 TI Designs Brushless DC (BLDC) motor drivers
DRV10866 Evaluation Module for 5V, 3-Phase, Sensorless, Brushless DC Motor Driver DRV10866EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV10963 5V 3-phase Sinusoidal Sensorless BLDC Motor Driver Evaluation Module DRV10963AEVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV10964 Three-Phase Brushless Motor Driver Evaluation Module DRV10964EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV10970 Three-Phase Brushless Motor Driver Evaluation Module DRV10970EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV10974 12-V, Three-Phase, Sensorless BLDC Motor Driver Evaluation Module DRV10974EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV10975EVM Evaluation Module for Three-phase Brushless Motor Driver DRV10975EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV10983 Three-Phase Brushless Motor Driver Evaluation Module DRV10983EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV10983-Q1 Automotive, 12V, 24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module DRV10983Q1EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV10983EVM Target Board DRV10983EVM-TB Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV10987 12V/24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module DRV10987EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV11873 Evaluation Module for 12V, 3-Phase Sensor-Less BLDC Motor Controller DRV11873EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV3205-Q1 Three-Phase Automotive Gate Driver Evaluation Module DRV3205EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV3245Q-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module BOOSTXL-DRV3245AQ1 Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8303EVM - Evaluation Module for Three Phase Pre-Driver with Dual Current Shunt Amplifiers DRV8303EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8304H Three-Phase Smart Gate Driver Evaluation Module BOOSTXL-DRV8304H Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8305-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module DRV8305-Q1EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module BOOSTXL-DRV8305EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8306 Three-Phase Motor Smart Gate Driver Evaluation Module DRV8306EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8307 Evaluation Module for Three-phase Brushless Motor Pre-driver DRV8307EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8308EVM Evaluation Module for Three-phase Brushless Motor Pre-driver DRV8308EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8313 Evaluation Module DRV8313EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8320H Three-Phase Smart Gate Driver (Hardware Interface) Evaluation Module BOOSTXL-DRV8320H Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8320RS three-phase smart gate driver with buck and SPI interface evaluation module BOOSTXL-DRV8320RS Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8320S Three-Phase Smart Gate Driver (SPI Interface) Evaluation Module BOOSTXL-DRV8320S Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8323RH Three-Phase Smart Gate Driver With Buck, Shunt Amps (Hardware Interface) Evaluation Module BOOSTXL-DRV8323RH Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8323RS Three-Phase Smart Gate Driver With Buck, Shunt Amps (SPI Interface) Evaluation Module BOOSTXL-DRV8323RS Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8343H-Q1 Automotive Three-Phase Motor Smart Gate Driver Evaluation Module DRV8343H-Q1EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8343S-Q1 Automotive Three-Phase Motor Smart Gate Driver Evaluation Module DRV8343S-Q1EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8350H three-phase smart gate driver evaluation module DRV8350H-EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8350S three-phase smart gate driver evaluation module DRV8350S-EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8353RH Three-Phase Smart Gate Driver Evaluation Module DRV8353RH-EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8353RS Three-Phase Smart Gate Driver Evaluation Module DRV8353RS-EVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
DRV8881E Dual H-Bridge Stepper or Dual Brushed DC Motor Driver Evaluation Module DRV8881EEVM Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
EEPROM Programming Tool Reference Design TIDA-01373 TI Designs Brushless DC (BLDC) motor drivers
EnDat 2.2 System Reference Design TIDEP0050 TI Designs Brushless DC (BLDC) motor drivers
InstaSPIN&#153;-BLDC Solution INSTASPIN-BLDC Application Software & Frameworks Brushless DC (BLDC) motor drivers
Integrated 30-W Sensorless BLDC Motor Drive Retrofit Reference Design with 90- to 265-V AC Input TIDA-01417 TI Designs Brushless DC (BLDC) motor drivers
Laptop/Notebook Computer Fan Controller Reference Design TIDA-00578 TI Designs Brushless DC (BLDC) motor drivers
Motor Drive BoosterPack featuring DRV8301 and NexFET&#153; MOSFETs BOOSTXL-DRV8301 Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
Motor Driver Evaluation Modules for Automotive Functional Safety AUTOMOTORDRIVER Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
Motor Driver Solutions and Evaluation Modules for Non-Safety Critical Automotive Applications AUTOMOTORDRIVERS Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
Refrigerator Damper and Fan Motor Control Solutions TIDA-00297 TI Designs Brushless DC (BLDC) motor drivers
Resolver-Based Motor Control Reference Design With a BLDC Motor and C2000™ MCU TIDA-01507 TI Designs Brushless DC (BLDC) motor drivers
Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-00916 TI Designs Brushless DC (BLDC) motor drivers
Sercos III Slave For AM437x Communication Development Platform Reference Design TIDEP0039 TI Designs Brushless DC (BLDC) motor drivers
Single Chip Drive for Industrial Communications and Motor Control TIDEP0025 TI Designs Brushless DC (BLDC) motor drivers
Single Layer, 180° Sinusoidal, 24V/2A Sensorless BLDC Drive Reference Design for Appliances TIDA-01223 TI Designs Brushless DC (BLDC) motor drivers
Single Microcontroller 18-V/600-W BLDC Motor Control Reference Design With Bluetooth® Low Energy 5.0 TIDA-01516 TI Designs Brushless DC (BLDC) motor drivers
Single-Layer, 12-V, Programmable, 3-Phase BLDC Motor Driver With Speed Regulation Reference Design TIDA-01496 TI Designs Brushless DC (BLDC) motor drivers
Single-Layered, Refrigerator Fan Reference Design Enabling High Efficiency Drive TIDA-00919 TI Designs Brushless DC (BLDC) motor drivers
Speed-Controlled 24V Brushless DC Outrunner Motor Reference Design TIDA-00197 TI Designs Brushless DC (BLDC) motor drivers
Thermally optimized 2-Layer 60-W Sensorless BLDC Motor Drive Reference Design TIDA-01493 TI Designs Brushless DC (BLDC) motor drivers
Three Phase BLDC & PMSM Motor Kit with DRV8301 and Piccolo MCU DRV8301-HC-C2-KIT Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
Three Phase BLDC & PMSM Motor Kit with DRV8302 and Piccolo MCU DRV8302-HC-C2-KIT Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU DRV8312-C2-KIT Evaluation Modules & Boards Brushless DC (BLDC) motor drivers
Three-Phase BLDC / PMSM Motor Drive with High-Performance Microcontrollers Reference Design TIDM-RM46XDRV8301KIT TI Designs Brushless DC (BLDC) motor drivers
Three-Phase BLDC and PMSM Medium Voltage Motor Control Solution TIDM-THREEPHASE-BLDC-LC TI Designs Brushless DC (BLDC) motor drivers
Three-Phase Brushless DC Motor Driver TIDM-LPBP-BLDCMOTORDRIVE TI Designs Brushless DC (BLDC) motor drivers
Three-Phase Brushless/PMSM (Permanent Magnet Synchronous Motor) High Current Motor Control Solution TIDM-THREEPHASE-BLDC-HC TI Designs Brushless DC (BLDC) motor drivers
Three-Phase Brushless/PMSM High-Current Motor Control Solution with InstaSPIN Software TIDM-THREEPHASE-BLDC-HC-SPI-INST TI Designs Brushless DC (BLDC) motor drivers
Three-Phase Brushless/PMSM High-Current Motor Control Solution with SPI TIDM-THREEPHASE-BLDC-HC-SPI TI Designs Brushless DC (BLDC) motor drivers
Three-Phase Brushless/PMSM Low Current Motor Control Solution with InstaSPIN Software TIDM-THREEPHASE-BLDC-LC-INST TI Designs Brushless DC (BLDC) motor drivers

DISCLAIMER:

This product is designed as an aid for customers of Texas Instruments. No warranties, either expressed or implied, with respect to this third party software (if any) or with respect to its fitness for any particular purpose is claimed by Texas Instruments or the author. The software (if any) is provided solely on an as is basis. The entire risk as to its quality and performance is with the customer.