LMK02000 Precision Clock Distributor with Integrated PLL | TI.com

LMK02000 (ACTIVE) Precision Clock Distributor with Integrated PLL

 

Recommended alternative parts

  • LMK01000  -  Distribution, Divide, And Delay Only
  • LMK03200  -  0-delay Outputs With PLL+VCO For Jitter Cleaning And Clock Generation

Description

The LMK02000 precision clock conditioner combines the functions of jitter cleaning/reconditioning, multiplication, and distribution of a reference clock. The device integrates a high performance Integer-N Phase Locked Loop (PLL), three LVDS, and five LVPECL clock output distribution blocks.

Each clock distribution block includes a programmable divider, a phase synchronization circuit, a programmable delay, a clock output mux, and an LVDS or LVPECL output buffer. This allows multiple integer-related and phase-adjusted copies of the reference to be distributed to eight system components.

The clock conditioner comes in a 48-pin WQFN package and is footprint compatible with other clocking devices in the same family.

Features

  • 20 fs Additive Jitter
  • Integrated Integer-N PLL with Outstanding Normalized Phase Noise Contribution of -224 dBc/Hz
  • Clock Output Frequency Range of 1 to 800 MHz
  • 3 LVDS and 5 LVPECL Clock Outputs
  • Dedicated Divider and Delay Blocks on Each Clock Output
  • Pin Compatible Family of Clocking Devices
  • 3.15 to 3.45 V Operation
  • Package: 48 Pin WQFN (7.0 x 7.0 x 0.8 mm)

All trademarks are the property of their respective owners.

Design with LMK02000

Recommend Input Frequency Output Frequencies
 MHz
Input Frequency  MHz
 MHz  MHz

Parametrics

Compare all products in General purpose Email Download to Excel
Part number Order Input type Number of outputs Output frequency (Max) (MHz) Programmability Operating temperature range (C) Output type Features VCC out (V) VCC core (V)
LMK02000 Order now LVCMOS
LVPECL   LVCMOS
LVPECL    
8   8     800   800     uWire   uWire     -40 to 85   -40 to 85     LVDS   LVDS     Integrated Integer-N PLL   Integrated Integer-N PLL     3.3   3.3     3.3   3.3    
LMK02000 Samples not available LVCMOS
LVPECL   LVCMOS
LVPECL    
8   8     800   800     uWire   uWire     -40 to 85   -40 to 85     LVDS   LVDS     Integrated Integer-N PLL   Integrated Integer-N PLL     3.3   3.3     3.3   3.3