SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | 0 | I2C_RW | I2C_EN | I2C_TRIG_REG | FRAME_VD_TRIG | RESERVED | |
R/W - 0h | R/W - 0h | R/W - 1h | R/W - 0h | R/W - 0h | R/W - 1h | R/W - 0h | |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | ADDR_SLAVE_EEPROM | ||||||
R/W - 0h | R/W - 1h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADDR_SLAVE_EEPROM | SWAP_READ_DATA | RESERVED | |||||
R/W - 10h | R/W - 0h | R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23 | RESERVED | R/W | 0h | Always read or write 0h. |
21:20 | I2C_RW | R/W | 1h | Chooses R/W for I2C host operation.
0: Write | 1: Read LSB: first transaction, MSB: second transaction |
19 | I2C_EN | R/W | 0h | Enables the I2C host. |
18 | I2C_TRIG_REG | R/W | 0h | The trigger register for I2C transactions |
17 | FRAME_VD_TRIG | R/W | 1h | When this bit is 1, the I2C host is triggered on every sample start. Else it is triggered based on the setting of I2C_TRIG_REG. |
16:9 | RESERVED | R/W | 0h | Always read or write 0h. |
8:2 | ADDR_SLAVE_EEPROM | R/W | 50h | External EEPROM I2C slave address. |
1 | SWAP_READ_DATA | R/W | 0h | Setting this bit to 1 reverses the data read by I2C host from [7:0] to [0:7]. |
0 | RESERVED | R/W | 0h | Always read or write 0h. |