SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TEMP_COEFF_ILLUM_XTALK_QPHASE_HDR1_TX0 | |||||||
R/W - 0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TEMP_COEFF_ILLUM_XTALK_IPHASE_HDR1_TX2 | |||||||
R/W - 0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TEMP_COEFF_ILLUM_XTALK_IPHASE_HDR0_TX2 | |||||||
R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:16 | TEMP_COEFF_ILLUM_XTALK_QPHASE_HDR1_TX0 | R/W | 0h | Temperature coefficient of crosstalk quadrature-phase component with TILLUM for TX0 channel with ILLUM_DAC_H_TX0 current. |
15:8 | TEMP_COEFF_ILLUM_XTALK_IPHASE_HDR1_TX2 | R/W | 0h | Temperature coefficient of crosstalk in-phase component with TILLUM for TX2 channel with ILLUM_DAC_H_TX2 current. |
7:0 | TEMP_COEFF_ILLUM_XTALK_IPHASE_HDR0_TX2 | R/W | 0h | Temperature coefficient of crosstalk in-phase component with TILLUM for TX2 channel with ILLUM_DAC_H_TX2 current. |