SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
EN_TILLUM_12B | RESERVED | AMB_SAT_THR | |||||
R/W - 0h | R/W - 0h | R/W - 0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
AMB_SAT_THR | |||||||
R/W - 60h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AMB_SAT_THR | RESERVED | ||||||
R/W - 0h | R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23 | EN_TILLUM_12B | R/W | 0h | Enables support for an external temperature sensor with more than 8-bit resolution on the I2C host bus. Preferred 12-bit temperature sensor: TMP102.
0: 8-bit temperature read | 1: 12-bit temperature read |
22:17 | RESERVED | R/W | 0h | Always read or write 0h. |
16:7 | AMB_SAT_THR | R/W | C0h | Ambient threshold which is used to detect the ambient overload. AMB_DATA – AMB_CALIB is compared against this threshold value and AMB_OVL_FLAG is set to 1 if it exceeds the threshold. |
6:0 | RESERVED | R/W | 0h | Always read or write 0h. |