SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TMAIN_CALIB_HDR1_TX1 | |||||||
R/W - 0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TMAIN_CALIB_HDR1_TX1 | BETA1_DEALIAS_SCALE | ||||||
R/W - 0h | R/W - 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BETA1_DEALIAS_SCALE | ALPHA1_DEALIAS_SCALE | ||||||
R/W - 0h | R/W - 10h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:12 | TMAIN_CALIB_HDR1_TX1 | R/W | 0h | Calibration temperature of on-chip temperature sensor (TMAIN) for TX1 illumination channel with current of ILLUM_DAC_H_TX1 |
11:6 | BETA1_DEALIAS_SCALE | R/W | 0h | Illumination crosstalk scaling for de-alias frequency.
β = BETA1_DEALIAS_SCALE / 16 |
5:0 | ALPHA1_DEALIAS_SCALE | R/W | 10h | Illumination crosstalk scaling for de-alias frequency.
α = ALPHA1_DEALIAS_SCALE / 16 |