SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
DEALIAS_BIN | PHASE_OVER_FLOW_F2 | SIG_OVL_FLAG | FRAME_COUNT1 | ||||
R-0h | R-0h | R-0h | R-0h | ||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
AMP_OUT | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AMP_OUT | |||||||
R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:20 | DEALIAS_BIN | R | 0h | Distance bin in de-alias mode.
De-aliased distance = DEALIAS_BIN × 216 × FREQ_COUNT_READ_REG / 16384 + PHASE_OVER_FLOW × 216 + PHASE_OUT |
19 | PHASE_OVER_FLOW_F2 | R | 0h | Phase overflow of second modulation frequency used for de-alias operation during frequency correction.
0: No overflow | 1: overflow |
18 | SIG_OVL_FLAG | R | 0h | Overload flag to indicate signal saturation
0: No saturation | 1: Signal saturation |
17:16 | FRAME_COUNT1 | R | 0h | Frame counter bits [2:1] |
15:0 | AMP_OUT | R | 0h | Amplitude of the received signal. |