SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
POWERUP_DELAY | |||||||
R/W - 04h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
POWERUP_DELAY | 0 | 0 | |||||
R/W - 00h | R/W - 0h | R/W - 0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 |
R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 1h | R/W - 1h | R/W - 1h | R/W - 1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:10 | POWERUP_DELAY | R/W | 100h | Register to program the delay from the monoshot trigger to start of frame (FRAME_VD). Delay = (64 × POWERUP_DELAY + 2) × tCLK, tCLK = 25 ns. |
9:0 | RESERVED | R/W | Fh | Always read or write Fh. |