SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TG_SEQ_INT_MASK_END | |||||||
R/W - 0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TG_SEQ_INT_MASK_END | TG_SEQ_INT_MASK_START | ||||||
R/W - 0h | R/W - 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TG_SEQ_INT_MASK_START | |||||||
R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:12 | TG_SEQ_INT_MASK_END | R/W | 0h | Ending position of the sequencer interrupt TG signal mask in the number of sub-frames in a frame. |
11:0 | TG_SEQ_INT_MASK_START | R/W | 0h | Starting position of the sequencer interrupt TG signal mask in the number of sub-frames in a frame. The TG signal exists between the START and END sub-frames. |