SLVSHO1 March   2025 TPS1689

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  PMBus and GPIO DC Characteristics
    7. 5.7  Telemetry
    8. 5.8  Logic Interface
    9. 5.9  Timing Requirements
    10. 5.10 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Undervoltage Protection
      2. 6.3.2  Insertion Delay
      3. 6.3.3  Overvoltage Protection
      4. 6.3.4  Inrush Current, Overcurrent, and Short-Circuit Protection
        1. 6.3.4.1 Slew rate (dVdt) and Inrush Current Control
          1. 6.3.4.1.1 Start-Up Timeout
        2. 6.3.4.2 Steady-State Overcurrent Protection (Circuit-Breaker)
        3. 6.3.4.3 Active Current Limiting During Start-Up
        4. 6.3.4.4 Short-Circuit Protection
      5. 6.3.5  Analog Load Current Monitor (IMON)
      6. 6.3.6  Overtemperature Protection
      7. 6.3.7  Analog Junction Temperature Monitor (TEMP)
      8. 6.3.8  FET Health Monitoring
      9. 6.3.9  Single Point Failure Mitigation
        1. 6.3.9.1 IMON Pin Single Point Failure
        2. 6.3.9.2 IREF Pin Single Point Failure
      10. 6.3.10 General Purpose Digital Input/Output Pins
        1. 6.3.10.1 Fault Response and Indication (FLT)
        2. 6.3.10.2 Power Good Indication (PG)
        3. 6.3.10.3 Parallel Device Synchronization (SWEN)
      11. 6.3.11 Stacking Multiple eFuses for Unlimited Scalability
        1. 6.3.11.1 Current Balancing During Start-Up
      12. 6.3.12 Quick Output Discharge(QOD)
      13. 6.3.13 Write Protect Feature(WP#)
      14. 6.3.14 PMBus® Digital Interface
        1. 6.3.14.1  PMBus® Device Addressing
        2. 6.3.14.2  SMBus Protocol
        3. 6.3.14.3  SMBus™ Message Formats
        4. 6.3.14.4  Packet Error Checking
        5. 6.3.14.5  Group Commands
        6. 6.3.14.6  SMBus™ Alert Response Address (ARA)
        7. 6.3.14.7  PMBus® Commands
        8. 6.3.14.8  Analog-to-digital Converter
        9. 6.3.14.9  Digital-to-analog Converters
        10. 6.3.14.10 DIRECT format Conversion
        11. 6.3.14.11 Blackbox Fault Recording
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Single Device, Standalone Operation
      2. 7.1.2 Single TPS1689 and multiple TPS1685 Devices, Parallel Connection
      3. 7.1.3 Multiple TPS1689 Devices: Parallel Connection With Individual Telemetry
      4. 7.1.4 Multiple Devices, Independent Operation (Multi-zone)
    2. 7.2 Typical Application: 54-V, 2-kW Power Path Protection with PMBus® Interface in Datacenter Servers
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Performance Plots
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Transient Protection
      2. 7.3.2 Output Short-Circuit Measurements
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Application Limitation and Errata
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Mechanical Data

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Power Good Indication (PG)

Power Good is an active high digital output which is asserted high to indicate when the device is in steady-state and capable of delivering maximum power.

Table 6-3 PG Indication Summary

Event or Condition

FET Status

PG Pin Status

PG Delay

Device disabled ( VEN < VUVLO)

OFF

L

tPGD

VIN Undervoltage (VIN < VUVP or VIN < VIN_UV_FLT)

OFF

L

VDD Undervoltage (VDD < VUVP

)

OFF

L

VIN Overvoltage (VIN > VIN_OV_FLT)

OFF

L

tPGD

Steady-state

ON

H

tPGA

Inrush

ON

L

tPGA

Transient overcurrent

ON

H

N/A

Circuit-breaker (persistent overcurrent followed by OC_TIMER expiry)

OFF

L

tOC_TIMER + tPGD

Fast-trip

OFF

L (VOUT < VOUT_PGTH)

H (VOUT > VOUT_PGTH)

tPGD

N/A

Overtemperature

Shutdown

L

tPGD

After power up, PG is pulled low initially. The device initiates an inrush sequence in which the gate driver circuit starts charging the gate capacitance from the internal charge pump. When the FET gate voltage reaches the full overdrive indicating that the inrush sequence is complete and the device is capable of delivering full power, the PG pin is asserted high after a de-glitch time (tPGA). The PG assertion delay can be optionally increased by setting the PG_DVDT_DLY bit in the DEVICE_CONFIG register.

The PG is de-asserted if the output voltage falls below a threshold at any point during normal operation or the device detects a fault (except short-circuit). The PG de-assertion threshold can be digitally programmed through the VOUT_PGTH register. The PG de-assertion de-glitch time is tPGD.

TPS1689 TPS1689 PG Timing
                    Diagram Figure 6-7 TPS1689 PG Timing Diagram

The PG is an open-drain pin and must be pulled up to an external supply.

Note:

When there is no supply to the device, the PG pin is expected to stay low. However, there is no active pulldown in this condition to drive this pin all the way down to 0 V. If the PG pin is pulled up to an independent supply which is present even if the device is unpowered, there can be a small voltage seen on this pin depending on the pin sink current, which is a function of the pullup supply voltage and resistor. Minimize the sink current to keep this pin voltage low enough not to be detected as a logic HIGH by associated external circuits in this condition.