SLVSHO1 March 2025 TPS1689
ADVANCE INFORMATION
The TPS1689 uses 7-bit I2C device addressing. Up to 25 different addresses can be generated using different pin-strapping combinations on the ADDR0 and ADDR1 pins as shown in Table 6-5. This allows multiple devices to be connected to the same I2C bus.
| ADDR0 Pin | ADDR1 Pin | PMBus® Device Address |
|---|---|---|
Open | Open | 0x40 (Default). Can be overwritten with a user defined address programmed into PMBUS_ADDR register in the Config NVM space. |
Open | GND | 0x41 |
Open | 75 kΩ to GND | 0x42 |
Open | 150 kΩ to GND | 0x43 |
Open | 267 kΩ to GND | 0x44 |
GND | Open | 0x45 |
GND | GND | 0x46 |
GND | 75 kΩ to GND | 0x47 |
GND | 150 kΩ to GND | 0x48 |
GND | 267 kΩ to GND | 0x49 |
75 kΩ to GND | Open | 0x4A |
| 75 kΩ to GND | GND | 0x4B |
| 75 kΩ to GND | 75 kΩ to GND | 0x4C |
| 75 kΩ to GND | 150 kΩ to GND | 0x4D |
| 75 kΩ to GND | 267 kΩ to GND | 0x4E |
| 150 kΩ to GND | Open | 0x50 |
| 150 kΩ to GND | GND | 0x51 |
| 150 kΩ to GND | 75 kΩ to GND | 0x52 |
| 150 kΩ to GND | 150 kΩ to GND | 0x53 |
| 150 kΩ to GND | 267 kΩ to GND | 0x54 |
| 267 kΩ to GND | Open | 0x55 |
| 267 kΩ to GND | GND | 0x56 |
| 267 kΩ to GND | 75 kΩ to GND | 0x57 |
| 267 kΩ to GND | 150 kΩ to GND | 0x58 |
| 267 kΩ to GND | 267 kΩ to GND | 0x59 |
TI recommends using low tolerance resistors on ADDR0 and ADDR1 to avoid address decoding errors.
TI recommends connecting 10 pF capacitors in parallel with resistors on ADDR0 and ADDR1 pins to improve noise immunity for correct address decoding.