SLVSHO1 March 2025 TPS1689
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| WPB | ||||||
| IWPBLKG | WPB pin leakage current | 1 | uA | |||
| VIH_WPB | WPB input logic high | 2.5 | V | |||
| VIL_WPB | WPB input logic low | 0.5 | V | |||
| SWEN | ||||||
| RSWEN | SWEN pin pull-down resistance | SWEN de-asserted Low | 7 | Ω | ||
| ISWENLKG | SWEN pin leakage current | SWEN asserted high, pulled up to 5 V through 10kohms | 2 | uA | ||
| FAULT INDICATION (FLTB) | ||||||
| RFLTB | FLTB pin pull-down resistance | FLTB asserted Low | 7 | Ω | ||
| IFLTBLKG | FLTB pin leakage current | FLTB de-asserted High, pulled up to 5V through 10kohms | 2 | uA | ||
| POWER GOOD INDICATION (PG) | ||||||
| RPG | PG pin pull-down resistance | PG de-asserted Low | 7 | Ω | ||
| IPGKG | PG pin leakage current | PG asserted High, pulled up to 5V through 10kohms | 2 | uA | ||