SLVSHO1 March 2025 TPS1689
ADVANCE INFORMATION
If the start-up is not completed, that is, the FET is not fully turned on within a certain timeout interval (tSU_TMR) after SWEN is asserted, the device registers it as a fault. The fault status is reported in the STATUS_MFR_SPECIFIC register Bit[6]. FLT is asserted low and the device goes into latch-off or auto-retry mode depending on the RETRY_CONFIG register setting.