SLVSHO1 March 2025 TPS1689
ADVANCE INFORMATION
The TPS1689 integrates a 10-bit, 460 KSPS SAR ADC preceded by an analog MUX. The following signals are available for sampling by the ADC:
VIN
VOUT
VIMON
VTEMP
VAUX
ADDR0
ADDR1
The ADC uses a 5kHz low-pass filter at the input to suppress high frequency noise (outside the ADC Nyquist bandwidth) and prevent aliasing.
The ADC also supports a high performance mode wherein the sampling rate is traded off in favor of improved DNL and INL. In this mode, the sampling rate is reduced to 270 KSPS. This mode can be selected by setting the ADC_HI_PERF bit in the DEVICE_CONFIG register.
During normal operation, the ADC automatically sequences the channels. The ADC channel sequencer manages MUX channel selection for sampling.
The ADDR0 and ADDR1 signals are sampled only at startup to decode the PMBus® target address.
The ADC implements background self-calibration to eliminate offset and gain errors inherent to the ADC.
The TPS1689 can post-process raw ADC sampled data to compute the following derived parameters:
VIN Average
VIN Peak
VIN Min
VOUT Average
VOUT Min
IIN Average
IIN Peak
PIN
PIN Average
PIN Peak
EIN
Temperature Average
Temperature Peak
A single ADC sample can have higher errors due to internal noise. It’s possible to improve the ADC SNR and the telemetry accuracy by averaging higher number of samples. The number of samples to be averaged is user-programmable using the PK_MIN_AVG register. The minimum, maximum, and average values can also be reset using the PK_MIN_AVG register.
The TPS1689 performs digital comparison on the ADC sampled data to detect the following system events.
VIN UV WARN
VIN UV FAULT
VIN OV WARN
VOUT PGOOD
IIN OC WARN
OT WARN
OT FAULT
PIN OP WARN
The results of the comparisons are reflected in the PMBus® status registers and can be configured to trigger other actions e.g. FET turn OFF (protection response) and FLT output assertion for faults, SMBA# signal assertion for faults/warnings and Blackbox RAM/EEPROM update.