SLVSHO1 March 2025 TPS1689
ADVANCE INFORMATION
The TPS1689 allows the system to monitor the junction temperature (TJ) accurately by providing an analog voltage on the TEMP pin which is proportional to the temperature of the die. This voltage is sensed by an ADC input and reported using the READ_TEMPERATURE_1 PMBus® command for digital telemetry. In a multi-device parallel configuration involving TPS1689 and TPS1685x , the TEMP outputs of all devices can be tied together. In this configuration, the TEMP signal reports the temperature of the hottest device in the chain.