SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
NAME | NO. | ||
| ILIM | 1 | O | An external resistor from this pin to GND sets the active current sharing threshold during steady state. This pin also serves as individual eFuse current monitor output during steady state. Do not leave floating. |
IMON | 2 | O | An external resistor from this pin to GND sets the overcurrent/circuit-breaker threshold and fast trip threshold during steady state. This pin also acts as a fast and accurate analog output load current monitor signal during steady state. Do not leave floating. |
| IREF | 3 | O | Programmable reference voltage for overcurrent protection block, generated using internal DAC. Can be used to drive reference votlage for other secondary devices in primary/secondary parallel configurations. |
DVDT | 4 | O | Startup Output Slew Rate control pin. Leave it open to allow fastest startup. Connect capacitor to ground to slow down the slew rate to manage inrush current. |
GND | 5 | G | Device Ground reference pin. Connect to System Ground. |
ADDR0 | 6 | I | I2C Address Configuration Pin. Pin strap to open/short to ground or resistor to ground to generate different address combinations. |
OUT | 7, 8 | P | Power output. Must be soldered to the output power plane uniformly for proper heat dissipation |
VDD | 9 | P | Controller power input pin. Can be used to power the internal control circuitry with a filtered and stable supply which is not affected by system transients. Connect this pin to VIN through a series resistor and add a decoupling capacitor to GND. |
IN | 10, 22, 23, Exposed Pad | P | Power Input. Must be soldered to input power plane uniformly to ensure proper heat dissipation and to maintain optimal current distribution through the device. |
| SDA | 11 | I/O | I2C Data Line for PMBus interface. Needs external Pull-up resistor. |
SCL | 12 | I | I2C Clock Line for PMBus interface. Needs external Pull-up resistor. |
SMBA/FLT | 13 | O | Active low FAULT or SMBus alert output. Pin function is configurable through SMBA_FLT_CONFIG register. |
AUX/EEDATA/GPIO2 | 14 | I/O | Auxiliary input for ADC or External EEPROM Data IO or General-Purpose Digital IO. Pin function is configurable through AUX/TEMP/EEDATA/EECLK/GPIO register. |
TEMP/EECLK/GPIO1 | 15 | I/O | Analog temperature output. Can be tied together with TEMP outputs of multiple devices in a parallel configuration to get the peak temperature of the chain. Or External EEPROM Clock output or General-Purpose Digital IO. Pin function is configurable through AUX/TEMP/EEDATA/EECLK/GPIO register. |
EN/UVLO | 16 | I | Active High Enable input. Connect resistor divider from input supply to set the Undervoltage threshold. Do not leave floating. |
| NC | 17 | - | No internal Connection. |
| ADDR1 | 18 | I | I2C Address Configuration Pin. Pin strap to open/short to ground or resistor to ground to generate different address combinations. |
PGOOD | 19 | O | Open-drain active high power good output. This pin has weak internal pull-up to internal supply voltage. |
SWEN | 20 | I/O | Open drain signal to indicate and control power switch ON/OFF status. This facilitates synchronization of multiple devices in a parallel chain. This pin has internal Pull-up. |
| WP# | 21 | I | Write Protect: Connect this pin to GND to disable PMBus write access to the device completely. When this pin is floating, PMBus write access is controlled by the MFR_WRITE_PROTECT command. |