SLLSFZ7 February 2025 TUSB1146-Q1
PRODUCTION DATA
Fast Adaptive EQ can distinguish between a short and long channel and select a pre-determined EQ setting based on which channel is detected. Fast AEQ is available in I2C mode. Fast AEQ is enabled when AEQ_MODE = 0 and AEQ_EN = 1.
Program the short channel EQ settings into the EQ1_SEL and EQ2_SEL registers. TI recommends to program these registers about 1dB to 2dB more than the loss of post channel (MIN(XEF, XGH)). For example, if post channel is 0.5 inches, then assuming –1dB insertion loss per inch at 5GHz, program the EQ1_SEL and EQ2_SEL between 1.5dB to 2.5dB. TI recommends to perform USB3.1 Rx JTOL short channel test to find the optimal short channel setting.
Program the long channel EQ settings into the LONG_EQ1 and LONG_EQ2 registers. TI recommends to program these registers about 4dB to 5dB more than the loss of post channel (MIN(XEF, XGH)). For example, if post channel is 0.5 inches, then assuming –1dB per inch at 5GHz, program the LONG_EQ1 and LONG_EQ2 between 4.5dB to 5.5dB. TI recommends to perform USB3.1 Rx JTOL long channel test to find the optimal long channel setting.